Protection set MCD + V20 3-pole + NPE
Type PS4-B+C TT+TNS
Item no. 5089761
EAN 4012195405542




Item no. / Type
5089761 / PS4-B+C TT+TNS
Protection rating
IP20
Maximum continuous voltage AC
255 V
Pole version
3+N/PE
Smallest selling unit: 1 piece
1piece
piece
Description
Protection set, lightning and surge arrester combination, type 1+2
• For lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity to 50 kA (10/350) per pole and up to 125 kA (10/350) N-PE
• Arrester, connectable, including connecting bridges, labelled connection terminals
• Encapsulated, non-extinguishing arrester for use in distributor housings
Application: Mobile telecommunications systems and industrial systems with special requirements.
• For lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity to 50 kA (10/350) per pole and up to 125 kA (10/350) N-PE
• Arrester, connectable, including connecting bridges, labelled connection terminals
• Encapsulated, non-extinguishing arrester for use in distributor housings
Application: Mobile telecommunications systems and industrial systems with special requirements.
Technical data
Technical data
| Network form | Other |
|---|---|
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 255 V |
| Maximum continuous voltage (N-PE) | 255 V |
| Lightning surge current (10/350) | 100 kA |
| Remote signalling | no |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Lightning surge current (10/350 μs) | 50 kA |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 50 kA |
| Pole version | 3+N/PE |
| Installation type | DIN rail 35 mm |
| Max. mains-side overcurrent protection | 125 |
| Short-circuit resistance for max. mains-side overcurrent protection | 25 kA |
| Version for | 3-pole with NPE; 255 V |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 85 °C |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Maximum discharge current (8/20 μs) | 100 kA |
| Follow current quenching capacity (eff) [N-PE] | 25 kA |
| Short-circuit resistance | 25 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 125 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 85 °C |
| Dimension | 255V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 100 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 10 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 50 mm² |
Environmental Data
10,8946 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 10,8946 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,8946 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
PS4-B+C TT+TNS
IP20
255
3+N/PE
5089761
PS4-B+C TT+TNS
Item no.
5089761
Protection rating
IP20
Maximum continuous voltage AC
255
Pole version
3+N/PE

