Protection set MCD + V20 3-pole
Type PS3-B+C TNC
Item no. 5089754
EAN 4012195405528




Item no. / Type
5089754 / PS3-B+C TNC
Protection rating
IP20
Maximum continuous voltage AC
255 V
Pole version
3
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Protection set, lightning and surge arrester combination, type 1+2
• For lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity to 50 kA (10/350) per pole
• Arrester, connectable, incl. connecting bridges, labelled connection terminals
• Encapsulated, non-extinguishing arrester for use in distributor housings
Application: Mobile telecommunications systems and industrial systems with special requirements.
• For lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity to 50 kA (10/350) per pole
• Arrester, connectable, incl. connecting bridges, labelled connection terminals
• Encapsulated, non-extinguishing arrester for use in distributor housings
Application: Mobile telecommunications systems and industrial systems with special requirements.
Technical data
Technical data
| Pole number | 3 |
|---|---|
| Network form | TN-C |
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 255 V |
| Lightning surge current (10/350) | 100 kA |
| Remote signalling | no |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Lightning surge current (10/350 μs) | 50 kA |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 50 kA |
| Pole version | 3 |
| Max. mains-side overcurrent protection | 125 |
| Short-circuit resistance for max. mains-side overcurrent protection | 25 kA |
| Version for | 3-pole; 255 V |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 85 °C |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Maximum discharge current (8/20 μs) | 100 kA |
| Follow current quenching capacity (eff) [N-PE] | 25 kA |
| Short-circuit resistance | 25 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 125 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 85 °C |
| Dimension | 255V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 100 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 10 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 50 mm² |
Environmental Data
7,7517 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 7,7517 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,7517 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
PS3-B+C TNC
IP20
255
3
5089754
PS3-B+C TNC
Item no.
5089754
Protection rating
IP20
Maximum continuous voltage AC
255
Pole version
3

