Protection for field devices, 2-pole, 24 V, NPT
Type FDB-2 24-N
Item no. 5098390
EAN 4012195683384



Item no. / Type
Number of poles
Maximum continuous voltage AC
Maximum continuous voltage DC
Version for
Smallest selling unit: 1 piece
1piece
piece
Description
Petrol Field Protector FDB for intrinsically safe measuring circuits and bus systems
• NPT connection technology
• Low protection level at high current load
• Easy mounting on field devices
• Negligible internal capacitance and inductance
• Stainless steel housing with pressure-resistant encapsulation
• ATEX approval: II 2(1) G Ex ia [ia Ga] IIC T4..T6 Gb (BVS 10 ATEX E 048)
Application: Flow sensors, temperature sensors
• NPT connection technology
• Low protection level at high current load
• Easy mounting on field devices
• Negligible internal capacitance and inductance
• Stainless steel housing with pressure-resistant encapsulation
• ATEX approval: II 2(1) G Ex ia [ia Ga] IIC T4..T6 Gb (BVS 10 ATEX E 048)
Application: Flow sensors, temperature sensors
Technical data
Technical data
| Number of poles | 2 |
|---|---|
| Telecommunications contact | no |
| Signalling on device | None |
| Protection level wire-wire | <80 V |
| Protection level wire-earth | <800 V |
| Protection rating | IP65/67 |
| Testing standard | IEC 61643-21 |
| Capacity (wire-wire) | < 17 pF |
| Capacity (wire-earth) | < 26 pF |
| Housing material surge protection components | V2A |
| Earthing via: | Connection cable |
| Mounting of field / device side: | Connection cable 1.5 mm² Length ~ 250 mm |
| Mounting of input / output | 1/2" NPT |
| Explosion-tested version | yes |
| Impulse durability wire-wire | C1: 0,5 kV / 0,25 kA (8/20µs) |
| Impulse durability wire-earth | C2: 5 kV / 2,5 kA (8/20µs) |
| Total discharge current (8/20) | 10 kA |
| EX approval | II 2(1)G Ex ia [ia Ga] IIC T4..T6 Gb (BVS 10 ATEX E 048) |
| Maximum continuous voltage AC | 22 V |
| Maximum continuous voltage DC | 32 V |
| Version for | 2-pole; NPT |
| SPD to IEC 61643-21 | Class II+III / C2+C1 |
| Kategorie | Type 2+3 / C2+C1 |
| ROHS-conformant | yes |
| Lightning protection zone LPZ | 1→3 |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 70 °C |
| Dimension | 32V |
Environmental Data
0,0039 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0039 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0039 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of poles
Maximum continuous voltage AC
Maximum continuous voltage DC
Version for
Item no.
FDB-2 24-M
2
22
32
2-pole; metric
5098380
FDB-3 24-M
3
22
32
3-pole; metric
5098382
FDB-2 24-N
2
22
32
2-pole; NPT
5098390
FDB-3 24-N
3
22
32
3-pole; NPT
5098392
Number of poles
Version for
FDB-2 24-M
Item no.
5098380
Number of poles
2
Maximum continuous voltage AC
22
Maximum continuous voltage DC
32
Version for
2-pole; metric
FDB-3 24-M
Item no.
5098382
Number of poles
3
Maximum continuous voltage AC
22
Maximum continuous voltage DC
32
Version for
3-pole; metric
FDB-2 24-N
Item no.
5098390
Number of poles
2
Maximum continuous voltage AC
22
Maximum continuous voltage DC
32
Version for
2-pole; NPT
FDB-3 24-N
Item no.
5098392
Number of poles
3
Maximum continuous voltage AC
22
Maximum continuous voltage DC
32
Version for
3-pole; NPT

