proQuick clip, signal white
Type PQ-15 SWS
Item no. 2147364
EAN 4012197396343



Item no. / Type
Nominal size
Smallest selling unit: 20 piece
20piece
piece
Description
Highly stressable clip for accepting plastic or metal electrical and sanitary pipes as well as the electrical installation pipe Quick pipe. Universal fastening options on walls, ceilings and steel constructions, both indoors and outdoors. Flexible clamping range of several millimetres. Toolless pipe mounting. Connectable to each other to Ø 32 mm, also with the OBO Quick or Multi Quick clip. For variable distances and clip quantity mountable on a profile rail.
Technical data
Technical data
| Nominal size | 15-16 |
|---|---|
| Halogen-free | yes |
| UV-resistant | yes |
| Expandable | yes |
| Closed | yes |
| Number of cables/pipes | 1 |
| Breaking load | 0,6 kN |
| With inlay | no |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Pipe/cable diameter, min. | 14 mm |
| Pipe/cable diameter, max. | 16,5 mm |
| Clamping range D, min. | 14 mm |
| Clamping range D, max. | 16,5 mm |
| Dimension | 14-16,5mm |
| Material | Polyamide |
| Colour | Signal white; RAL 9003 |
| Product series | Quick clip range |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal size
Item no.
PQ-20 SWS
20-23
2147368
PQ-10 SWS
10
2147360
PQ-12 SWS
12-14
2147362
PQ-15 SWS
15-16
2147364
PQ-17 SWS
17-19
2147366
PQ-25 SWS
25-28
2147370
PQ-28 SWS
28-32
2147372
PQ-32 SWS
32-35
2147374
Nominal size
PQ-20 SWS
Item no.
2147368
Nominal size
20-23
PQ-10 SWS
Item no.
2147360
Nominal size
10
PQ-12 SWS
Item no.
2147362
Nominal size
12-14
PQ-15 SWS
Item no.
2147364
Nominal size
15-16
PQ-17 SWS
Item no.
2147366
Nominal size
17-19
PQ-25 SWS
Item no.
2147370
Nominal size
25-28
PQ-28 SWS
Item no.
2147372
Nominal size
28-32
PQ-32 SWS
Item no.
2147374
Nominal size
32-35
