proQuick clip, light grey
Type PQ-15 LGR
Item no. 2147306
EAN 4012197396183



Item no. / Type
Nominal size
Smallest selling unit: 100 piece
100piece
piece
Description
Highly stressable clip for accepting plastic or metal electrical and sanitary pipes as well as the electrical installation pipe Quick pipe. Universal fastening options on walls, ceilings and steel constructions, both indoors and outdoors. Flexible clamping range of several millimetres. Toolless pipe mounting. Connectable to each other to Ø 32 mm, also with the OBO Quick or Multi Quick clip. For variable distances and clip quantity mountable on a profile rail.
Technical data
Technical data
| Nominal size | 15-16 |
|---|---|
| Halogen-free | yes |
| UV-resistant | yes |
| Expandable | yes |
| Closed | yes |
| Number of cables/pipes | 1 |
| Breaking load | 0,6 kN |
| With inlay | no |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Pipe/cable diameter, min. | 14 mm |
| Pipe/cable diameter, max. | 16,5 mm |
| Clamping range D, min. | 14 mm |
| Clamping range D, max. | 16,5 mm |
| Dimension | 14-16,5mm |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Quick clip range |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal size
Item no.
PQ-20 LGR
20-23
2147310
PQ-40 LGR
40-44
2147320
PQ-10 LGR
10
2147302
PQ-12 LGR
12-14
2147304
PQ-15 LGR
15-16
2147306
PQ-17 LGR
17-19
2147308
PQ-25 LGR
25-28
2147312
PQ-28 LGR
28-32
2147314
PQ-32 LGR
32-35
2147316
PQ-36 LGR
35-40
2147318
PQ-47 LGR
45-50
2147324
PQ-51 LGR
50-54
2147326
PQ-59 LGR
59-65
2147328
Nominal size
PQ-20 LGR
Item no.
2147310
Nominal size
20-23
PQ-40 LGR
Item no.
2147320
Nominal size
40-44
PQ-10 LGR
Item no.
2147302
Nominal size
10
PQ-12 LGR
Item no.
2147304
Nominal size
12-14
PQ-15 LGR
Item no.
2147306
Nominal size
15-16
PQ-17 LGR
Item no.
2147308
Nominal size
17-19
PQ-25 LGR
Item no.
2147312
Nominal size
25-28
PQ-28 LGR
Item no.
2147314
Nominal size
28-32
PQ-32 LGR
Item no.
2147316
Nominal size
32-35
PQ-36 LGR
Item no.
2147318
Nominal size
35-40
PQ-47 LGR
Item no.
2147324
Nominal size
45-50
PQ-51 LGR
Item no.
2147326
Nominal size
50-54
PQ-59 LGR
Item no.
2147328
Nominal size
59-65
