proQuick clip, jet black
Type PQ-20 SW
Item no. 2147340
EAN 4012197395940



Item no. / Type
2147340 / PQ-20 SW
Nominal size
20-23
Smallest selling unit: 50 piece
50piece
piece
Description
Highly stressable clip for accepting plastic or metal electrical and sanitary pipes as well as the electrical installation pipe Quick pipe. Universal fastening options on walls, ceilings and steel constructions, both indoors and outdoors. Flexible clamping range of several millimetres. Toolless pipe mounting. Connectable to each other to Ø 32 mm, also with the OBO Quick or Multi Quick clip. For variable distances and clip quantity mountable on a profile rail.
Technical data
Technical data
| Nominal size | 20-23 |
|---|---|
| Halogen-free | yes |
| UV-resistant | yes |
| Expandable | yes |
| Closed | yes |
| Number of cables/pipes | 1 |
| Breaking load | 0,8 kN |
| With inlay | no |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Pipe/cable diameter, min. | 19,5 mm |
| Pipe/cable diameter, max. | 23,5 mm |
| Clamping range D, min. | 19,5 mm |
| Clamping range D, max. | 23,5 mm |
| Dimension | 19,5-23,5mm |
| Material | Polyamide |
| Colour | Jet black; RAL 9005 |
| Product series | Quick clip range |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal size
Item no.
PQ-20 SW
20-23
2147340
PQ-20 SW
Item no.
2147340
Nominal size
20-23
