Profile rail, heavy duty, slot width 18 mm, perforated, FT
Type MS4022P0300FT
Item no. 1121854
EAN 4012197443115



Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Heavy-duty C profile rail for the individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 40 mm |
| Height | 22,5 mm |
| Dimension L | 300 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Slot width | 18 mm |
| Material thickness | 2 mm |
| Static value A | 1,74 cm² |
| Static value ly | 1,86 cm⁴ |
| Static value lz | 4,46 cm⁴ |
| Static value Wy | 1,05 cm³ |
| Static value Wz | 2,23 cm³ |
| Hole size | 30x13 |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 50 mm |
| With perforation | yes |
| Hole shape (ETIM) | Long slot |
| Hole width | 13 mm |
| Version for | Single profile |
| Dimension | 300x40x22,5 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
1,0105 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0105 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0105 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Colour
Item no.
MS4022P0300FT
300
40
22,5
2
Hot-dip galvanised
Steel
1121854
MS4022P0400FT
400
40
22,5
2
Hot-dip galvanised
Steel
1121856
MS4022P0500FT
500
40
22,5
2
Hot-dip galvanised
Steel
1121858
MS4022P0600FT
600
40
22,5
2
Hot-dip galvanised
Steel
1121861
MS4022P0700FT
700
40
22,5
2
Hot-dip galvanised
Steel
1121865
MS4022P0800FT
800
40
22,5
2
Hot-dip galvanised
Steel
1121867
MS4022P0900FT
900
40
22,5
2
Hot-dip galvanised
Steel
1121869
MS4022P1000FT
1000
40
22,5
2
Hot-dip galvanised
Steel
1121871
MS4022P1100FT
1100
40
22,5
2
Hot-dip galvanised
Steel
1121873
MS4022P1200FT
1200
40
22,5
2
Hot-dip galvanised
Steel
1121875
MS4022P1300FT
1300
40
22,5
2
Hot-dip galvanised
Steel
1121877
MS4022P1400FT
1400
40
22,5
2
Hot-dip galvanised
Steel
1121879
MS4022P1500FT
1500
40
22,5
2
Hot-dip galvanised
Steel
1121881
MS4022P1600FT
1600
40
22,5
2
Hot-dip galvanised
Steel
1121883
MS4022P1700FT
1700
40
22,5
2
Hot-dip galvanised
Steel
1121885
MS4022P1800FT
1800
40
22,5
2
Hot-dip galvanised
Steel
1121887
MS4022P1900FT
1900
40
22,5
2
Hot-dip galvanised
Steel
1121889
MS4022P0100FT
100
40
22,5
2
Hot-dip galvanised
Steel
zinc
1121850
MS4022P0200FT
200
40
22,5
2
Hot-dip galvanised
Steel
zinc
1121852
Length
MS4022P0300FT
Item no.
1121854
Length
300
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P0400FT
Item no.
1121856
Length
400
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P0500FT
Item no.
1121858
Length
500
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P0600FT
Item no.
1121861
Length
600
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P0700FT
Item no.
1121865
Length
700
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P0800FT
Item no.
1121867
Length
800
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P0900FT
Item no.
1121869
Length
900
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P1000FT
Item no.
1121871
Length
1000
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P1100FT
Item no.
1121873
Length
1100
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P1200FT
Item no.
1121875
Length
1200
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P1300FT
Item no.
1121877
Length
1300
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P1400FT
Item no.
1121879
Length
1400
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P1500FT
Item no.
1121881
Length
1500
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P1600FT
Item no.
1121883
Length
1600
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P1700FT
Item no.
1121885
Length
1700
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P1800FT
Item no.
1121887
Length
1800
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P1900FT
Item no.
1121889
Length
1900
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
MS4022P0100FT
Item no.
1121850
Length
100
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MS4022P0200FT
Item no.
1121852
Length
200
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
