Profile rail CL2512, slot 11 mm, A2, unperforated
Type AL2512UP2000A2
Item no. 1117068
EAN 4012195046639




Item no. / Type
Length
Width
Height
Material thickness
Material
Smallest selling unit: 2 m
2m
m
Description
Light-duty C profile rail for cable routing, in conjunction with series clips or clamp clips with N foot. Can also be used in building of control cabinets.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 25 mm |
| Height | 12 mm |
| Dimension L | 2000 mm |
Technical data
| Slot width | 11 mm |
|---|---|
| Material thickness | 1,5 mm |
| Static value A | 0,77 cm² |
| Static value ly | 0,14 cm⁴ |
| Static value lz | 0,59 cm⁴ |
| Static value Wy | 0,19 cm³ |
| Static value Wz | 0,47 cm³ |
| Profile shape | C profile |
| Type of perforation | Without |
| With perforation | no |
| With toothing | no |
| Bundle | 20 m |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 2000x25x12 |
| Material | Stainless steel 1.4301 |
| Product series | Rail system |
Environmental Data
2,807 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,807 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,807 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Item no.
AL2512UP2000FT
2000
25
12
1,5
Hot-dip galvanised
Steel
1117025
AL2512UP2000FS
2000
25
12
1,5
Strip galvanised
Steel
1117033
AL2512UP2000A2
2000
25
12
1,5
Stainless steel 1.4301
1117068
Surface
Material
AL2512UP2000FT
Item no.
1117025
Length
2000
Width
25
Height
12
Material thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
AL2512UP2000FS
Item no.
1117033
Length
2000
Width
25
Height
12
Material thickness
1,5
Surface
Strip galvanised
Material
Steel
AL2512UP2000A2
Item no.
1117068
Length
2000
Width
25
Height
12
Material thickness
1,5
Material
Stainless steel 1.4301



