Profile for screed limitation
Type OKB EP 1000
Item no. 7403895
EAN 4012195862123



Item no. / Type
7403895 / OKB EP 1000
Height-adjustment range, min.
0 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Extension profile for screed limitation in areas of door frames and in front of radiator niches.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 27 mm |
| Height | 107 mm |
Technical data
| Height-adjustment range, min. | 0 mm |
|---|---|
| Minimum screed height | 85 |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Seal installation option | no |
| Decouplable | yes |
| Floor plate | yes |
| Floor care | Dry |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening cover | no |
| Suitable for expansion joint | no |
| With overhang | yes |
| With connection opening | no |
| Suitable for flushfloor, open underfloor trunking | yes |
| ROHS-conformant | yes |
| Dimension | 1000x87x25 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKB Series |
Environmental Data
10,3251 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,3251 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,3251 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height-adjustment range, min.
Item no.
OKB EP 1000
0
7403895
OKB EP 1000
Item no.
7403895
Height-adjustment range, min.
0
