Profile earthing rod with connecting lug
Type 213 750 DIN
Item no. 5002974
EAN 4012195799276



Item no. / Type
5002974 / 213 750 DIN
Length
750 mm
Smallest selling unit: 1 piece
1piece
piece
Description
213/...: Profile earth rod connection
Technical data
Dimensions
| Length | 750 mm |
|---|---|
| Dimension L | 750 mm |
Technical data
| Profile type | Cross |
|---|---|
| ROHS-conformant | yes |
| Dimension | 0,75m |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
3,9825 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9825 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9825 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
213 750 DIN
750
5002974
213 750 DIN
Item no.
5002974
Length
750


