Profile earth rod with connection strap/hand protection
Type 213 1000 DIN HS
Item no. 5003081
EAN 4012196527069



Item no. / Type
5003081 / 213 1000 DIN HS
Length
1000 mm
Smallest selling unit: 5 piece
5piece
piece
Description
• Cross-profile 50 x 50 x 3 mm
• Hand protection Ø 100 mm
• With connecting strap
• 1 gland hole Ø 13 mm
• 2 gland holes Ø 11 mm
• Round conductor fastening, e.g. with type 5001 DIN-FT possible
• For the construction of earthing systems, e.g. antennas or earthing of
building site distribution boards
• Hand protection Ø 100 mm
• With connecting strap
• 1 gland hole Ø 13 mm
• 2 gland holes Ø 11 mm
• Round conductor fastening, e.g. with type 5001 DIN-FT possible
• For the construction of earthing systems, e.g. antennas or earthing of
building site distribution boards
Technical data
Dimensions
| Length | 1000 mm |
|---|
Technical data
| Profile type | Cross |
|---|---|
| ROHS-conformant | yes |
| Dimension | 1000mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
6,5258 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,5258 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,5258 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
213 1000 DIN HS
1000
5003081
213 1000 DIN HS
Item no.
5003081
Length
1000


