Profile earth rod with connecting lug
Type 213 2000 DIN
Item no. 5003024
EAN 4012195373698



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
• Cross-profile 50 x 50 x 3 mm
• With connecting strap
• 1 through hole Ø 13 mm
• 2 through holes Ø 11 mm
• Round conductor fastening, e.g. with type 5001 DIN-FT possible
• For the construction of earthing systems, e.g. antenna or earthing of
building site distribution boards
• With connecting strap
• 1 through hole Ø 13 mm
• 2 through holes Ø 11 mm
• Round conductor fastening, e.g. with type 5001 DIN-FT possible
• For the construction of earthing systems, e.g. antenna or earthing of
building site distribution boards
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Dimension L | 2000 mm |
Technical data
| Profile type | Cross |
|---|---|
| ROHS-conformant | yes |
| Dimension | 2000mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
10,3089 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,3089 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,3089 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Item no.
213 1000 DIN
1000
5003008
213 1500 DIN
1500
5003016
213 2000 DIN
2000
5003024
213 2500 DIN
2500
5003032
213 3000 DIN
3000
5003040
Length
213 1000 DIN
Item no.
5003008
Length
1000
213 1500 DIN
Item no.
5003016
Length
1500
213 2000 DIN
Item no.
5003024
Length
2000
213 2500 DIN
Item no.
5003032
Length
2500
213 3000 DIN
Item no.
5003040
Length
3000


