Profile earth rod connection with round conductor lug
Type 213 1500 F
Item no. 5003776
EAN 4012195374718



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
• With 2 m round conductor lugs Rd 10
• For the construction of earthing systems, e.g. antenna or earthing of
building site distribution boards
• For the construction of earthing systems, e.g. antenna or earthing of
building site distribution boards
Technical data
Dimensions
| Length | 1500 mm |
|---|---|
| Dimension L | 1500 mm |
Technical data
| Profile type | Cross |
|---|---|
| ROHS-conformant | yes |
| Dimension | 1500mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
10,2734 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,2734 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,2734 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
213 1500 F
1500
5003776
213 2000 F
2000
5003784
Length
213 1500 F
Item no.
5003776
Length
1500
213 2000 F
Item no.
5003784
Length
2000


