Professional cartridge pistol
Type FBS-PH
Item no. 7203806
EAN 4012195817536


Item no. / Type
7203806 / FBS-PH
Smallest selling unit: 1 piece
1piece
piece
Description
High-quality 2-component cartridge pistol for use with the PYROSIT® NG fire protection foam. The action of the trigger parallel to the handle ensures easy working. Suitable for 5:1 coaxial cartridges. Free the moving parts, push rods and pressure plate from any foam residues and maintain them with a re-greasing cleaning agent.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Steel |
| Colour | Black |
| Product series | PYROSIT® |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (2)
Instructions and Aid (4)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
FBS-PH
7203806
FBS-PH
Item no.
7203806


