Pressure screw, PG thread, light grey
Type 107 E PG11 PS
Item no. 2025116
EAN 4012195163091




Item no. / Type
Nominal thread size
Thread type
Smallest selling unit: 100 piece
100piece
piece
Description
Pressure screw (Part 1) to DIN 46320, with Pg thread DIN 40430.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| Strain relief option | no |
| Thread increase | 1,41 mm |
| Nominal thread size | 11 |
| WAF | 19 |
| Thread type | PG |
| ROHS-conformant | yes |
| Dimension | PG11 |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Dimensions
| Dimension L1 | 10 mm |
|---|---|
| Dimension L2 | 5 mm |
| Dimension E | 21,5 mm |
| Dimension D | 11,3 mm |
Environmental Data
0,0078 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0078 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0078 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
Tender specifications (1)
Variants
Type
Nominal thread size
Thread type
Material
Colour
Item no.
107 E PG9 PS
9
PG
Polystyrene
Light grey; RAL 7035
2025094
107 E PG11 PS
11
PG
Polystyrene
Light grey; RAL 7035
2025116
107 E PG13.5 PS
13,5
PG
Polystyrene
Light grey; RAL 7035
2025132
107 E PG16 PS
16
PG
Polystyrene
Light grey; RAL 7035
2025167
107 E PG21 PS
21
PG
Polystyrene
Light grey; RAL 7035
2025213
107 E PG29 PS
29
PG
Polystyrene
Light grey; RAL 7035
2025299
107 E PG36 PS
36
PG
Polystyrene
Light grey; RAL 7035
2025361
107 E PG42 PS
42
PG
Polystyrene
Light grey; RAL 7035
2025426
107 E PG48 PS
48
PG
Polystyrene
Light grey; RAL 7035
2025485
107 E M20 PS
20
Metric
Polystyrene
Light grey; RAL 7035
2025809
Nominal thread size
Thread type
107 E PG9 PS
Item no.
2025094
Nominal thread size
9
Thread type
PG
Material
Polystyrene
Colour
Light grey; RAL 7035
107 E PG11 PS
Item no.
2025116
Nominal thread size
11
Thread type
PG
Material
Polystyrene
Colour
Light grey; RAL 7035
107 E PG13.5 PS
Item no.
2025132
Nominal thread size
13,5
Thread type
PG
Material
Polystyrene
Colour
Light grey; RAL 7035
107 E PG16 PS
Item no.
2025167
Nominal thread size
16
Thread type
PG
Material
Polystyrene
Colour
Light grey; RAL 7035
107 E PG21 PS
Item no.
2025213
Nominal thread size
21
Thread type
PG
Material
Polystyrene
Colour
Light grey; RAL 7035
107 E PG29 PS
Item no.
2025299
Nominal thread size
29
Thread type
PG
Material
Polystyrene
Colour
Light grey; RAL 7035
107 E PG36 PS
Item no.
2025361
Nominal thread size
36
Thread type
PG
Material
Polystyrene
Colour
Light grey; RAL 7035
107 E PG42 PS
Item no.
2025426
Nominal thread size
42
Thread type
PG
Material
Polystyrene
Colour
Light grey; RAL 7035
107 E PG48 PS
Item no.
2025485
Nominal thread size
48
Thread type
PG
Material
Polystyrene
Colour
Light grey; RAL 7035
107 E M20 PS
Item no.
2025809
Nominal thread size
20
Thread type
Metric
Material
Polystyrene
Colour
Light grey; RAL 7035

