Pressure screw, PG thread, fibre-glass reinforced
Type 107 E PG11 PA
Item no. 2025531
EAN 4012195163695




Item no. / Type
Nominal thread size
Smallest selling unit: 100 piece
100piece
piece
Description
Pressure screw, Part 1, to DIN 46320, fibreglass reinforced.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| Strain relief option | no |
| Thread increase | 1,41 mm |
| Nominal thread size | 11 |
| WAF | 19 |
| Thread type | PG |
| ROHS-conformant | yes |
| Dimension | PG11 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Dimensions
| Dimension L1 | 10 mm |
|---|---|
| Dimension L2 | 5 mm |
| Dimension D | 11,3 mm |
Environmental Data
0,0143 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0143 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0143 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
Tender specifications (1)
Variants
Type
Nominal thread size
Thread type
Material
Colour
Item no.
107 E PG11 PA
11
PG
Polyamide
Light grey; RAL 7035
2025531
107 E PG13.5 PA
13,5
PG
Polyamide
Light grey; RAL 7035
2025566
107 E PG21 PA
21
PG
Polyamide
Light grey; RAL 7035
2025604
107 E PG36 PA
36
PG
Polyamide
Light grey; RAL 7035
2025647
Nominal thread size
107 E PG11 PA
Item no.
2025531
Nominal thread size
11
Thread type
PG
Material
Polyamide
Colour
Light grey; RAL 7035
107 E PG13.5 PA
Item no.
2025566
Nominal thread size
13,5
Thread type
PG
Material
Polyamide
Colour
Light grey; RAL 7035
107 E PG21 PA
Item no.
2025604
Nominal thread size
21
Thread type
PG
Material
Polyamide
Colour
Light grey; RAL 7035
107 E PG36 PA
Item no.
2025647
Nominal thread size
36
Thread type
PG
Material
Polyamide
Colour
Light grey; RAL 7035

