Pressure screw, PG thread, black
Type 107 E PG9 PS SW
Item no. 2026090
EAN 4012195164234



Item no. / Type
2026090 / 107 E PG9 PS SW
Nominal thread size
9
Thread type
PG
Material
Polystyrene
Colour
Jet black; RAL 9005
Smallest selling unit: 100 piece
100piece
piece
Description
107/E: Pressure screw (Part 1) to DIN 46320,
Pg thread DIN 40430
Pg thread DIN 40430
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| Strain relief option | no |
| Thread increase | 1,41 mm |
| Nominal thread size | 9 |
| WAF | 16 |
| Thread type | PG |
| ROHS-conformant | yes |
| Dimension | PG9 |
| Material | Polystyrene |
| Colour | Jet black; RAL 9005 |
| Product series | Plug-in seals |
Dimensions
| Dimension L1 | 9 mm |
|---|---|
| Dimension L2 | 5 mm |
| Dimension E | 18 mm |
| Dimension D | 10,2 mm |
Environmental Data
0,0073 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0073 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0073 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal thread size
Thread type
Material
Colour
Item no.
107 E PG9 PS SW
9
PG
Polystyrene
Jet black; RAL 9005
2026090
107 E PG9 PS SW
Item no.
2026090
Nominal thread size
9
Thread type
PG
Material
Polystyrene
Colour
Jet black; RAL 9005
