Pressure screw, PG thread
Type 164 MS PG21
Item no. 2084201
EAN 4012195189015




Item no. / Type
2084201 / 164 MS PG21
Nominal thread size
21
Thread type
PG
Material
Brass
Smallest selling unit: 50 piece
50piece
piece
Description
Pressure screw (Part 3) in accordance with DIN 46320, with Pg thread to DIN EN 40430.
* Prices according to DEL notation.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| Strain relief option | no |
| Thread increase | 1,59 mm |
| Nominal thread size | 21 |
| WAF | 28 |
| Thread type | PG |
| ROHS-conformant | Exempt |
| Thread length | 8 mm |
| Dimension | PG21 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L1 | 8 mm |
|---|---|
| Dimension L2 | 3,5 mm |
| Dimension E | 31,2 mm |
| Dimension D | 24 mm |
Environmental Data
0,0386 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0386 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0386 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Nominal thread size
Thread type
Material
Item no.
164 MS PG21
21
PG
Brass
2084201
164 MS PG21
Item no.
2084201
Nominal thread size
21
Thread type
PG
Material
Brass
