Pressure screw, PG strain relief 107
Type 107 Z PG13.5 PA
Item no. 2023121
EAN 4012195161776




Item no. / Type
Nominal thread size
Smallest selling unit: 100 piece
100piece
piece
Description
Pressure screw with transverse clip strain relief, electrogalvanised steel screws,
PG thread to DIN 40430.
PG thread to DIN 40430.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| Strain relief option | yes |
| Thread increase | 1,41 mm |
| Nominal thread size | 13,5 |
| WAF | 23 |
| Thread type | PG |
| ROHS-conformant | yes |
| Dimension | PG13,5 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Clamping range, min. | 4,1 mm |
| Clamping range, max. | 14,3 mm |
| Product series | Plug-in seals |
Dimensions
| Dimension L1 | 10 mm |
|---|---|
| Dimension L2 | 17 mm |
| Dimension E | 25 mm |
Environmental Data
0,0364 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0364 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0364 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
Tender specifications (1)
Variants
Type
Nominal thread size
Thread type
Material
Colour
Item no.
107 Z PG 9 PA
9
PG
Polyamide
Light grey; RAL 7035
2023091
107 Z PG11 PA
11
PG
Polyamide
Light grey; RAL 7035
2023113
107 Z PG13.5 PA
13,5
PG
Polyamide
Light grey; RAL 7035
2023121
107 Z PG16 PA
16
PG
Polyamide
Light grey; RAL 7035
2023164
107 Z PG21 PA
21
PG
Polyamide
Light grey; RAL 7035
2023210
107 Z PG29 PA
29
PG
Polyamide
Light grey; RAL 7035
2023296
Nominal thread size
107 Z PG 9 PA
Item no.
2023091
Nominal thread size
9
Thread type
PG
Material
Polyamide
Colour
Light grey; RAL 7035
107 Z PG11 PA
Item no.
2023113
Nominal thread size
11
Thread type
PG
Material
Polyamide
Colour
Light grey; RAL 7035
107 Z PG13.5 PA
Item no.
2023121
Nominal thread size
13,5
Thread type
PG
Material
Polyamide
Colour
Light grey; RAL 7035
107 Z PG16 PA
Item no.
2023164
Nominal thread size
16
Thread type
PG
Material
Polyamide
Colour
Light grey; RAL 7035
107 Z PG21 PA
Item no.
2023210
Nominal thread size
21
Thread type
PG
Material
Polyamide
Colour
Light grey; RAL 7035
107 Z PG29 PA
Item no.
2023296
Nominal thread size
29
Thread type
PG
Material
Polyamide
Colour
Light grey; RAL 7035

