Pressure ISO clip 3052, single, light grey
Type 3052 LGR
|Item no. 2101068
|EAN 4012195195375




Item no. / Type
2101068 / 3052 LGR
Clamping range D, min.
24 mm
Clamping range D, max.
34 mm
Colour
Light grey; RAL 7035
Smallest selling unit: 25 piece
25piece
piece
Description
With adhesive base, slot and for screwing to M6 thread.
Use the Impu-Fix ribbon conductor quick adhesive, type 509, to stick the polystyrene clips to masonry and concrete.
Use the Impu-Fix ribbon conductor quick adhesive, type 509, to stick the polystyrene clips to masonry and concrete.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Expandable | no |
| Number of cables/pipes | 1 |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 24 mm |
| Clamping range D, max. | 34 mm |
| Dimension | 24-34mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Dimensions
| Dimension d | 43 mm |
|---|---|
| Dimension b | 24 mm |
| Dimension a1 (mm) | 16 mm |
| Dimension b1 | 4,2 mm |
| Dimension a | 45 mm |
| Dimension c | 43 mm |
| Dimension e | 57 mm |
Environmental Data
0,0524 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0524 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0524 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
3052 LGR
24
34
Light grey; RAL 7035
2101068
3052 LGR
Item no.
2101068
Clamping range D, min.
24
Clamping range D, max.
34
Colour
Light grey; RAL 7035

