Pressure ISO clip 3051, single, light grey
Type 3051 LGR
|Item no. 2101033
|EAN 4012195195313



Item no. / Type
Clamping range D, min.
Clamping range D, max.
Colour
Smallest selling unit: 50 piece
50piece
piece
Description
With adhesive base, slot and for screwing to M6 thread.
Use the Impu-Fix ribbon conductor quick adhesive, type 509, to stick the polystyrene clips to masonry and concrete.
Use the Impu-Fix ribbon conductor quick adhesive, type 509, to stick the polystyrene clips to masonry and concrete.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Expandable | no |
| Number of cables/pipes | 1 |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 14 mm |
| Clamping range D, max. | 24 mm |
| Dimension | 14-24mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Dimensions
| Dimension d | 33 mm |
|---|---|
| Dimension b | 20 mm |
| Dimension a1 (mm) | 21 mm |
| Dimension b1 | 4,2 mm |
| Dimension a | 34 mm |
| Dimension c | 32 mm |
| Dimension e | 43 mm |
Environmental Data
0,0278 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0278 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0278 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
3051 LGR
14
24
Light grey; RAL 7035
2101033
3051 RW
14
24
Pure white; RAL 9010
2102048
Colour
3051 LGR
Item no.
2101033
Clamping range D, min.
14
Clamping range D, max.
24
Colour
Light grey; RAL 7035
3051 RW
Item no.
2102048
Clamping range D, min.
14
Clamping range D, max.
24
Colour
Pure white; RAL 9010
