Pressure ISO clip 3050, double, light grey
Type 3050 2 6-16
|Item no. 2115018
|EAN 4012195196211



Item no. / Type
2115018 / 3050 2 6-16
Clamping range D, min.
6 mm
Clamping range D, max.
16 mm
Colour
Light grey; RAL 7035
Smallest selling unit: 25 piece
25piece
piece
Description
For two cables, with adhesive base, slot and for screwing to M6 thread.
Use the Impu-Fix ribbon conductor quick adhesive, type 509, to stick the polystyrene clips to masonry and concrete.
Use the Impu-Fix ribbon conductor quick adhesive, type 509, to stick the polystyrene clips to masonry and concrete.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Expandable | no |
| Number of cables/pipes | 2 |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 6 mm |
| Clamping range D, max. | 16 mm |
| Dimension | 6-16mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Dimensions
| Dimension d | 26 mm |
|---|---|
| Dimension b | 18 mm |
| Dimension a1 (mm) | 26 mm |
| Dimension b1 | 3,8 mm |
| Dimension a | 46 mm |
| Dimension c | 40 mm |
| Dimension e | 35 mm |
Environmental Data
0,0346 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0346 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0346 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
3050 2 6-16
6
16
Light grey; RAL 7035
2115018
3050 2 6-16
Item no.
2115018
Clamping range D, min.
6
Clamping range D, max.
16
Colour
Light grey; RAL 7035
