Pressure clip with push-fit anchor
Type 2033 STD
Item no. 2204541
EAN 4012195693253



Item no. / Type
2204541 / 2033 STD
No. of conductors NYM 3 x 1.5
16
Smallest selling unit: 25 piece
25piece
piece
Description
With moulded push-fit plug, 6 mm Ø.
For max. 16 cables NYM 3 x 1.5 mm²
For max. 16 cables NYM 3 x 1.5 mm²
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| No. of conductors NYM 3 x 1.5 | 16 |
| Halogen-free | yes |
| Flame-resistant version | no |
| With anchor | yes |
| ROHS-conformant | yes |
| Dimension | 2x8 NYM3x1,5 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Cable and pipe fastening |
Environmental Data
0,0567 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0567 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0567 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2033 STD
16
2204541
2033 STD
Item no.
2204541
No. of conductors NYM 3 x 1.5
16


