Pressure clip for wall mounting, duct height 80 mm
Type PLM WB 0810 FS
Item no. 7218154
EAN 4012197310516



Item no. / Type
7218154 / PLM WB 0810 FS
Smallest selling unit: 10 piece
10piece
piece
Description
Installation aid against cables falling out during wall mounting of the PLM D 0810 installation duct.
Technical data
Dimensions
| Dimension B | 60 mm |
|---|---|
| Dimension H | 49 mm |
| Dimension t | 62 mm |
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 62x60x49 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
0,2223 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2223 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2223 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM WB 0810 FS
7218154
PLM WB 0810 FS
Item no.
7218154

