Pressure clip for wall mounting, duct height 40 mm
Type PLM WB 0410 FS
Item no. 7218152
EAN 4012197310493



Item no. / Type
7218152 / PLM WB 0410 FS
Smallest selling unit: 10 piece
10piece
piece
Description
Installation aid against cables falling out for wall mounting of the PLM D 0410 installation duct.
Technical data
Dimensions
| Dimension B | 60 mm |
|---|---|
| Dimension H | 49 mm |
| Dimension t | 22 mm |
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 22x60x49 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
0,1683 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1683 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1683 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM WB 0410 FS
7218152
PLM WB 0410 FS
Item no.
7218152

