Pressure clip for wall mounting, duct height 120 mm
Type PLM WB 1220 FS
Item no. 7218156
EAN 4012197310530



Item no. / Type
7218156 / PLM WB 1220 FS
Smallest selling unit: 10 piece
10piece
piece
Description
Installation aid against cables falling out during wall mounting of the PLM D 1220 installation duct.
Technical data
Dimensions
| Dimension B | 60 mm |
|---|---|
| Dimension H | 132 mm |
| Dimension t | 102 mm |
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 102x60x132 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
0,615 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,615 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,615 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM WB 1220 FS
7218156
PLM WB 1220 FS
Item no.
7218156

