Pressure clip for ceiling mounting, duct height 80 mm
Type PLM CB 0810 FS
Item no. 7218148
EAN 4012197310455



Item no. / Type
7218148 / PLM CB 0810 FS
Smallest selling unit: 10 piece
10piece
piece
Description
Installation aid against cables falling out during ceiling mounting of the PLM D 0810 installation duct.
Technical data
Dimensions
| Dimension B | 44 mm |
|---|---|
| Dimension H | 62 mm |
| Dimension b | 40 mm |
| Dimension t | 45 mm |
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 44x45x62 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
0,3218 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3218 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3218 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM CB 0810 FS
7218148
PLM CB 0810 FS
Item no.
7218148

