Pressure clip for ceiling mounting, duct height 40 mm
Type PLM CB 0410 FS
Item no. 7218146
EAN 4012197310431



Item no. / Type
7218146 / PLM CB 0410 FS
Smallest selling unit: 10 piece
10piece
piece
Description
Installation aid against cables falling out for ceiling mounting of the PLM D 0410 installation duct.
Technical data
Dimensions
| Dimension B | 44 mm |
|---|---|
| Dimension H | 22 mm |
| Dimension b | 40 mm |
| Dimension t | 40 mm |
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 44x40x22 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
0,1208 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1208 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1208 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM CB 0410 FS
7218146
PLM CB 0410 FS
Item no.
7218146

