Pressure clip for ceiling mounting, duct height 120 mm
Type PLM CB 1220 FS
Item no. 7218150
EAN 4012197310479



Item no. / Type
7218150 / PLM CB 1220 FS
Smallest selling unit: 10 piece
10piece
piece
Description
Installation aid against cables falling out during ceiling mounting of the PLM D 1220 installation duct.
Technical data
Dimensions
| Dimension B | 94 mm |
|---|---|
| Dimension H | 102 mm |
| Dimension b | 65 mm |
| Dimension t | 45 mm |
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 94x45x102 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
0,6127 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6127 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6127 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM CB 1220 FS
7218150
PLM CB 1220 FS
Item no.
7218150

