Pressure clip for 8 cables, connectable
Type 2032 AS
Item no. 2205052
EAN 4012195710028



Item no. / Type
2205052 / 2032 AS
No. of conductors NYM 3 x 1.5
8
Smallest selling unit: 50 piece
50piece
piece
Description
Pressure clip for mounting up to 8 cables NYM 3 x 1.5 mm², e. g. on partition walls or false ceilings. Suitable for the fastening with gas- and battery-operated firing tools of the brands Bosch, Fischer and Spit (outer nose diameter Ø 11 mm). Clamping height 9 mm, with spacer 13 mm. Fastening hole: Ø 11 mm.
2032 for max. 8 cables NYM 3 x 1.5 mm²
2032 for max. 8 cables NYM 3 x 1.5 mm²
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| No. of conductors NYM 3 x 1.5 | 8 |
| Halogen-free | yes |
| Flame-resistant version | no |
| With anchor | no |
| ROHS-conformant | yes |
| Dimension | 1x8 NYM3x1,5 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Cable and pipe fastening |
Environmental Data
0,057 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,057 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,057 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2032 AS
8
2205052
2032 AS
Item no.
2205052
No. of conductors NYM 3 x 1.5
8

