Pressure clip for 8 cables
Type 2035 M A2
Item no. 2204020
EAN 4012196624249



Item no. / Type
2204020 / 2035 M A2
No. of conductors NYM 3 x 1.5
8
Smallest selling unit: 50 piece
50piece
piece
Description
The metal pressure clip is halogen and fire load-free, and maintains a good mechanical stability even in fires. The pressure clip is also approved as a cable-specific variant for the maintenance of electrical functionality to DIN 4102 Part 12. The spacer 2033 D 15 x 3 G (must be ordered separately) increases the clamping height of pressure clips from 10 to 13 mm. The pressure clips are suitable for fireproof mounting above suspended fire protection ceilings in accordance with DIN 4102.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| No. of conductors NYM 3 x 1.5 | 8 |
| Halogen-free | yes |
| Flame-resistant version | no |
| With anchor | no |
| ROHS-conformant | yes |
| Dimension | 8xNYM3x1,5 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Product series | Cable and pipe fastening |
Environmental Data
0,1472 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1472 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1472 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2035 M A2
8
2204020
2035 M A2
Item no.
2204020
No. of conductors NYM 3 x 1.5
8


