Pressure clip, for 16 cables
Type 2033 SW
Item no. 2205046
EAN 4012197468026



Item no. / Type
2205046 / 2033 SW
No. of conductors NYM 3 x 1.5
16
Smallest selling unit: 25 piece
25piece
piece
Description
Standard version for general applications, such as, for example, false ceilings and
partition wall installations.
Clamping height 9 mm, with spacer 13 mm.
Fastening hole: 6 mm Ø.
partition wall installations.
Clamping height 9 mm, with spacer 13 mm.
Fastening hole: 6 mm Ø.
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| No. of conductors NYM 3 x 1.5 | 16 |
| Halogen-free | yes |
| Flame-resistant version | no |
| With anchor | no |
| ROHS-conformant | yes |
| Dimension | 2x8 NYM3x1,5 |
| Material | Polyamide |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, Cable and pipe fastening |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2033 SW
16
2205046
2033 SW
Item no.
2205046
No. of conductors NYM 3 x 1.5
16
