Pressure clip for 16 cables
Type 2033 M A2
Item no. 2204000
EAN 4012195036616



Item no. / Type
2204000 / 2033 M A2
No. of conductors NYM 3 x 1.5
16
Smallest selling unit: 25 piece
25piece
piece
Description
The metal pressure clip is halogen and fire load-free, and maintains a good mechanical stability even in fires. The pressure clip is also approved as a cable-specific variant for the maintenance of electrical functionality to DIN 4102 Part 12. The spacer 2033 D 15 x 3 G (must be ordered separately) increases the clamping height of pressure clips from 10 to 13 mm. The pressure clips are suitable for fireproof mounting above suspended fire protection ceilings in accordance with DIN 4102.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| No. of conductors NYM 3 x 1.5 | 16 |
| Halogen-free | yes |
| Flame-resistant version | no |
| With anchor | no |
| ROHS-conformant | yes |
| Dimension | 2x8 NYM3x1,5 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Product series | Cable and pipe fastening |
Environmental Data
0,1762 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1762 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1762 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Certificates (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2033 M A2
16
2204000
2033 M A2
Item no.
2204000
No. of conductors NYM 3 x 1.5
16


