Pressure clip for 10 cables, flame resistant
Type 2034 F
Item no. 2204924
EAN 4012195211211



Item no. / Type
2204924 / 2034 F
No. of conductors NYM 3 x 1.5
10
Smallest selling unit: 50 piece
50piece
piece
Description
Flame-resistant version, specially for use in suspended ceilings.
Thermoplast. Polyester, stone grey RAL 7030, flame-resistant to VDE 0471/DIN IEC 695 Part 2-1, Test temperature 960 °C, respectively V-O to UL 94, halogen-free.
Clamping height: 9 mm, with spacer 13 mm.
Fastening hole: 6 mm Ø.
2034/F for max. 10 conductors NYM 3 x 1.5 mm²
Thermoplast. Polyester, stone grey RAL 7030, flame-resistant to VDE 0471/DIN IEC 695 Part 2-1, Test temperature 960 °C, respectively V-O to UL 94, halogen-free.
Clamping height: 9 mm, with spacer 13 mm.
Fastening hole: 6 mm Ø.
2034/F for max. 10 conductors NYM 3 x 1.5 mm²
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| No. of conductors NYM 3 x 1.5 | 10 |
| Halogen-free | yes |
| Flame-resistant version | no |
| With anchor | no |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C |
| Dimension | 2x5 NYM3x1,5 |
| Material | Polybutylene terephthalate |
| Colour | Stone grey; RAL 7030 |
| Product series | Cable and pipe fastening |
Environmental Data
0,0118 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0118 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0118 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2034 F
10
2204924
2034 F
Item no.
2204924
No. of conductors NYM 3 x 1.5
10

