Pressure clip, for 10 cables
Type 2034 SW
Item no. 2205048
EAN 4012197468057



Item no. / Type
2205048 / 2034 SW
No. of conductors NYM 3 x 1.5
10
Smallest selling unit: 50 piece
50piece
piece
Description
Standard version for general applications, such as, for example, false ceilings and
partition wall installations.
Clamping height 9 mm, with spacer 13 mm.
Fastening hole: 6 mm Ø.
partition wall installations.
Clamping height 9 mm, with spacer 13 mm.
Fastening hole: 6 mm Ø.
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| No. of conductors NYM 3 x 1.5 | 10 |
| Halogen-free | yes |
| Flame-resistant version | no |
| With anchor | no |
| ROHS-conformant | yes |
| Dimension | 2x5 NYM3x1,5 |
| Material | Polyamide |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, Cable and pipe fastening |
Environmental Data
| Packaging without plastic | yes |
|---|
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2034 SW
10
2205048
2034 SW
Item no.
2205048
No. of conductors NYM 3 x 1.5
10
