Pressing gun for side-by-side cartridges
Type FIS DM S Pro
|Item no. 7205210
|EAN 4012197506865


Item no. / Type
7205210 / FIS DM S Pro
Cartridge volume, min.
150 ml
Cartridge volume, max.
390 ml
Smallest selling unit: 1 piece
1piece
piece
Description
Side-by-side cartridge pistol FIS DM S Pro for the use of side-by-side cartridges. Can be used with 150 ml, 300 ml, 360 ml and 390 ml cartridges.
Technical data
Technical data
| Grip, foldable | no |
|---|---|
| Max. Cartridge diameter | 50 mm |
| Max. cartridge length | 215 mm |
| PU foam pistol | no |
| Cartridge volume, min. | 150 ml |
| Cartridge volume, max. | 390 ml |
| ROHS-conformant | yes |
| Dimension | 360 x 230 x 65 |
| Material | Plastic |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Cartridge volume, min.
Cartridge volume, max.
Item no.
FIS DM S Pro
150
390
7205210
FIS DM S Pro
Item no.
7205210
Cartridge volume, min.
150
Cartridge volume, max.
390
