Pre-tensioning tool
Type 927 BES VSW 25
Item no. 5057690
EAN 4012196672844



Item no. / Type
5057690 / 927 BES VSW 25
Length
153 mm
Width
73 mm
Smallest selling unit: 1 piece
1piece
piece
Description
To tension earthing pipes and earthing pipe clamps.
Technical data
Dimensions
| Length | 153 mm |
|---|---|
| Width | 73 mm |
| Dimension L | 153 mm |
| Dimension b | 73 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Stainless steel 1.4301 |
Environmental Data
0,7489 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7489 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7489 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
927 BES VSW 25
153
73
5057690
927 BES VSW 25
Item no.
5057690
Length
153
Width
73
