Power supply for PDP-OS, 5 V
Type PDP-PS
Item no. 5080452
EAN 4012196742158



Item no. / Type
5080452 / PDP-PS
Smallest selling unit: 1 piece
1piece
piece
Description
Power supply for PDP-OS plug-in data cable protection with visual and remote signalling.
• Support of max. 25 PDP-OS
• Suitable for DIN rail mounting
• With visual signalling and option of remote signalling
Application: Universal lightning and surge protection for data transmission devices with MCR technology.
• Support of max. 25 PDP-OS
• Suitable for DIN rail mounting
• With visual signalling and option of remote signalling
Application: Universal lightning and surge protection for data transmission devices with MCR technology.
Technical data
Dimensions
| Length | 75 mm |
|---|---|
| Width | 13 mm |
| Height | 98 mm |
Technical data
| Telecommunications contact | yes |
|---|---|
| Signalling on device | Visual |
| Protection rating | IP20 |
| Earthing via: | Connection cable |
| Mounting of input / output | Screw terminals |
| Shielding connection available | no |
| ROHS-conformant | yes |
| Connection cross-section, rigid, max. | 2,5 mm² |
| Connection cross-section, multi-wire, min. | 0,14 mm² |
| Connection cross-section, multi-wire, max. | 2,5 mm² |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 5V |
Connectivity options
| Connection cross-section, rigid, min. | 0,14 mm² |
|---|---|
| Connection cross-section, flexible, min. | 0,14 mm² |
| Connection cross-section, flexible, max. | 1,5 mm² |
Environmental Data
0,297 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,297 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,297 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
PDP-PS
5080452
PDP-PS
Item no.
5080452

