Polyamide cord outlet for frame cassette
Type SAK 7011
Item no. 7407976
EAN 4012195113645



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Cord outlet for installation in RKS frame cassettes. Use only in dry-cleaned floors.
Technical data
Technical data
| Floor care | Dry |
|---|---|
| ROHS-conformant | Exempt |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
Environmental Data
0,3124 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3124 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3124 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SAK 7011
7407976
SAK 9011
7407980
SAK 7011
Item no.
7407976
SAK 9011
Item no.
7407980

