Pole Ion Wallbox, black
Type WB PL
Item no. 6570040
EAN 4012197433512



Item no. / Type
6570040 / WB PL
Width
391 mm
Height
1285 mm
Depth
275 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Floor column for floor fastening and mounting of Ion charging stations in outdoor areas. As an alternative to wall mounting. Including cable support, weather protection roof and type 2 connector support to the side. Closed cable routing. Black powder-coated.
Technical data
Dimensions
| Width | 391 mm |
|---|---|
| Height | 1285 mm |
Technical data
| Depth | 275 mm |
|---|---|
| ROHS-conformant | Exempt |
| Dimension | 1285x391x275 |
| Surface | Powder-coated |
| Material | Stainless steel 1.4303 |
| Colour | Black |
| Number of charging points | 1 |
| Type of accessory, accessories for e-mobility | Mounting column/post |
Environmental Data
22,154 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 22,154 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 22,154 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Depth
Item no.
WB PL
391
1285
275
6570040
WB PL
Item no.
6570040
Width
391
Height
1285
Depth
275
