Plug-in seal for pipes, light grey
Type EDR 32 25-32 LGR
Item no. 2011530
EAN 4012195246930



Item no. / Type
for diameter, min.
for diameter, max.
Size
Smallest selling unit: 50 piece
50piece
piece
Description
Plug-in seal for junction boxes for direct insertion of metric pipes
Technical data
Dimensions
| Dimension D1 | 37 mm |
|---|---|
| Dimension D2 | 32,3 mm |
| Dimension L | 36 mm |
| Dimension A | 2,2 mm |
| Dimension D3 | 24 mm |
| Dimension D4 | 31,2 mm |
Technical data
| for diameter, min. | 25 mm |
|---|---|
| for diameter, max. | 32 mm |
| Halogen-free | yes |
| Protection rating | IP55 |
| Size | M32 |
| for wall thickness, min. | 2,2 mm |
| for wall thickness, max. | 2,2 mm |
| Nominal diameter | 32 mm |
| Version for | Open |
| ROHS-conformant | yes |
| Dimension | Ø32/25-32 |
| Material | Thermoplastic elastomer |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Environmental Data
0,0296 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0296 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0296 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
for diameter, min.
for diameter, max.
Size
Colour
Item no.
EDR 25 16-20 LGR
16
20
M25
Light grey; RAL 7035
2011506
EDR 25 20-25 LGR
20
25
M25
Light grey; RAL 7035
2011514
EDR 32 25-32 LGR
25
32
M32
Light grey; RAL 7035
2011530
EDR 40 32-40 LGR
32
40
M40
Light grey; RAL 7035
2011546
for diameter, min.
for diameter, max.
Size
EDR 25 16-20 LGR
Item no.
2011506
for diameter, min.
16
for diameter, max.
20
Size
M25
Colour
Light grey; RAL 7035
EDR 25 20-25 LGR
Item no.
2011514
for diameter, min.
20
for diameter, max.
25
Size
M25
Colour
Light grey; RAL 7035
EDR 32 25-32 LGR
Item no.
2011530
for diameter, min.
25
for diameter, max.
32
Size
M32
Colour
Light grey; RAL 7035
EDR 40 32-40 LGR
Item no.
2011546
for diameter, min.
32
for diameter, max.
40
Size
M40
Colour
Light grey; RAL 7035

