Plug-in seal EDK pure white
Type EDK 25 RW
Item no. 2011689
EAN 4012195303206



Item no. / Type
for diameter, min.
for diameter, max.
Size
Colour
Smallest selling unit: 100 piece
100piece
piece
Description
The plug-in seal can be cut back to suit the relevant cable diameter.
Technical data
Dimensions
| Dimension D1 | 29,5 mm |
|---|---|
| Dimension D2 | 25,4 mm |
| Dimension L | 10,1 mm |
| Dimension A | 2,2 mm |
| Dimension D3 | 5 mm |
| Dimension D5 | 15 mm |
| Dimension D4 | 14 mm |
Technical data
| for diameter, min. | 5 mm |
|---|---|
| for diameter, max. | 20 mm |
| Halogen-free | yes |
| Protection rating | IP55 |
| Size | M25 |
| for wall thickness, min. | 2,2 mm |
| for wall thickness, max. | 2,2 mm |
| Nominal diameter | 25 mm |
| Version for | Cuttable |
| ROHS-conformant | yes |
| Dimension | Ø25/5-20 |
| Material | Thermoplastic elastomer |
| Colour | Pure white; RAL 9010 |
| Product series | Plug-in seals |
Environmental Data
0,0073 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0073 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0073 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
for diameter, min.
for diameter, max.
Size
Colour
Item no.
EDK 25 LGR
5
20
M25
Light grey; RAL 7035
2011638
EDK 32 LGR
5
25
M32
Light grey; RAL 7035
2011646
EDK 40 LGR
5
32
M40
Light grey; RAL 7035
2011654
EDK 25 RW
5
20
M25
Pure white; RAL 9010
2011689
EDK 32 RW
5
25
M32
Pure white; RAL 9010
2011697
EDK 40 RW
5
32
M40
Pure white; RAL 9010
2011700
for diameter, max.
Size
Colour
EDK 25 LGR
Item no.
2011638
for diameter, min.
5
for diameter, max.
20
Size
M25
Colour
Light grey; RAL 7035
EDK 32 LGR
Item no.
2011646
for diameter, min.
5
for diameter, max.
25
Size
M32
Colour
Light grey; RAL 7035
EDK 40 LGR
Item no.
2011654
for diameter, min.
5
for diameter, max.
32
Size
M40
Colour
Light grey; RAL 7035
EDK 25 RW
Item no.
2011689
for diameter, min.
5
for diameter, max.
20
Size
M25
Colour
Pure white; RAL 9010
EDK 32 RW
Item no.
2011697
for diameter, min.
5
for diameter, max.
25
Size
M32
Colour
Pure white; RAL 9010
EDK 40 RW
Item no.
2011700
for diameter, min.
5
for diameter, max.
32
Size
M40
Colour
Pure white; RAL 9010

