Plug-in arrester V20 280 V
Type V20-0-280
Item no. 5095364
EAN 4012196163557



Item no. / Type
Maximum continuous voltage AC
Smallest selling unit: 1 piece
1piece
piece
Description
Surge arrester, type 2
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Discharge capacity to 40 kA (8/20) per pole through high-performance varistors
• Modular, plug-in arrester with dynamic cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
• Plastic (UL 94 V-0)
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Discharge capacity to 40 kA (8/20) per pole through high-performance varistors
• Modular, plug-in arrester with dynamic cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
• Plastic (UL 94 V-0)
Technical data
Technical data
| Pole number | 1 |
|---|---|
| Network form | Other |
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 280 V |
| Nominal discharge current (8/20 µs) [L-N] | 20 kA |
| Housing material surge protection components | PA UL 94 V-0 |
| Maximum discharge current (8/20 μs) [L-N] | 40 kA |
| Remote signalling | no |
| Test class, type 2 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Integrated back-up fuse | no |
| Protection level [L-N] | ≤1,3 |
| Maximum continuous voltage AC | 280 V |
| Nominal discharge current (8/20 µs) | 20 kA |
| Pole version | 1 |
| Installation type | On basic element |
| Residual voltage [L-N] @ 5 kA | 1 kV |
| Short-circuit resistance for max. mains-side overcurrent protection | 50 kA eff |
| Residual voltage [L-N] @ 1 kA | 0,8 kV |
| SPD to UL 1449 | Type 4 |
| Minimum distance | 1,5 mm |
| Approvals | VDE, KEMA, UL, ÖVE |
| Short-circuit resistant | yes |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class II |
| SPD to EN 61643-11 | Type 2 |
| Maximum discharge current (8/20 μs) | 40 kA |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 280V |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Environmental Data
0,2131 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2131 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2131 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V20-0-75
IP20
75
1
5095360
V20-0-150
IP20
150
1
5095362
V20-0-280
IP20
280
1
5095364
V20-0-320
IP20
320
1
5095366
V20-0-440
IP20
440
1
5095370
V20-0-550
IP20
550
1
5095372
Maximum continuous voltage AC
V20-0-75
Item no.
5095360
Protection rating
IP20
Maximum continuous voltage AC
75
Pole version
1
V20-0-150
Item no.
5095362
Protection rating
IP20
Maximum continuous voltage AC
150
Pole version
1
V20-0-280
Item no.
5095364
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
1
V20-0-320
Item no.
5095366
Protection rating
IP20
Maximum continuous voltage AC
320
Pole version
1
V20-0-440
Item no.
5095370
Protection rating
IP20
Maximum continuous voltage AC
440
Pole version
1
V20-0-550
Item no.
5095372
Protection rating
IP20
Maximum continuous voltage AC
550
Pole version
1


