Plug-in arrester V20 150 V
Type V20-0-150
Item no. 5095362
EAN 4012196163540



Item no. / Type
Maximum continuous voltage AC
Smallest selling unit: 1 piece
1piece
piece
Description
Surge arrester, type 2
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Discharge capacity to 40 kA (8/20) per pole through high-performance varistors
• Modular, plug-in arrester with dynamic cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
• Plastic (UL 94 V-0)
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Discharge capacity to 40 kA (8/20) per pole through high-performance varistors
• Modular, plug-in arrester with dynamic cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
• Plastic (UL 94 V-0)
Technical data
Technical data
| Pole number | 1 |
|---|---|
| Network form | Other |
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 150 V |
| Nominal discharge current (8/20 µs) [L-N] | 20 kA |
| Housing material surge protection components | PA UL 94 V-0 |
| Maximum discharge current (8/20 μs) [L-N] | 40 kA |
| Remote signalling | no |
| Test class, type 2 | yes |
| Nominal voltage AC (50/60 Hz) | 120 V |
| Integrated back-up fuse | no |
| Protection level [L-N] | ≤0,8 |
| Maximum continuous voltage AC | 150 V |
| Nominal discharge current (8/20 µs) | 20 kA |
| Pole version | 1 |
| Installation type | On basic element |
| Residual voltage [L-N] @ 5 kA | 0,6 kV |
| Short-circuit resistance for max. mains-side overcurrent protection | 50 kA eff |
| Residual voltage [L-N] @ 1 kA | 0,5 kV |
| SPD to UL 1449 | Type 4 |
| Minimum distance | 1,5 mm |
| Approvals | VDE, KEMA, UL, ÖVE |
| Short-circuit resistant | yes |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class II |
| SPD to EN 61643-11 | Type 2 |
| Maximum discharge current (8/20 μs) | 40 kA |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 150V |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Environmental Data
0,1553 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1553 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1553 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V20-0-75
IP20
75
1
5095360
V20-0-150
IP20
150
1
5095362
V20-0-280
IP20
280
1
5095364
V20-0-320
IP20
320
1
5095366
V20-0-440
IP20
440
1
5095370
V20-0-550
IP20
550
1
5095372
Maximum continuous voltage AC
V20-0-75
Item no.
5095360
Protection rating
IP20
Maximum continuous voltage AC
75
Pole version
1
V20-0-150
Item no.
5095362
Protection rating
IP20
Maximum continuous voltage AC
150
Pole version
1
V20-0-280
Item no.
5095364
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
1
V20-0-320
Item no.
5095366
Protection rating
IP20
Maximum continuous voltage AC
320
Pole version
1
V20-0-440
Item no.
5095370
Protection rating
IP20
Maximum continuous voltage AC
440
Pole version
1
V20-0-550
Item no.
5095372
Protection rating
IP20
Maximum continuous voltage AC
550
Pole version
1


