Plug-in arrester V10 320 V
Type V10-C 0-320
Item no. 5093404
EAN 4012195012832




Item no. / Type
Maximum continuous voltage AC
Smallest selling unit: 1 piece
1piece
piece
Description
Surge arrester, type 2+3 to EN 61643-11
• Plug-in upper part; upper part can be separated from base without tools
• Incl. thermal and dynamic cut-off unit and visual display of defects
• High current conductivity and long service life
• Plug-in upper part; upper part can be separated from base without tools
• Incl. thermal and dynamic cut-off unit and visual display of defects
• High current conductivity and long service life
Technical data
Technical data
| Network form | Other |
|---|---|
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Remote signalling | no |
| Nominal voltage AC (50/60 Hz) | 320 V |
| Protection level [L-N] | ≤1,6 |
| Maximum continuous voltage AC | 320 V |
| Nominal discharge current (8/20 µs) | 10 kA |
| Pole version | 1 |
| Installation type | On basic element |
| Max. mains-side overcurrent protection | 125 |
| Version for | 1-pole |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class II+III |
| SPD to EN 61643-11 | Type 2+3 |
| Lightning protection zone LPZ | 1→3 |
| Maximum discharge current (8/20 μs) | 20 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 125 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 320V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 10 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
0,2403 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2403 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2403 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V10-C 0-150
IP20
150
1
5093400
V10-C 0-280
IP20
280
1
5093402
V10-C 0-320
IP20
320
1
5093404
Maximum continuous voltage AC
V10-C 0-150
Item no.
5093400
Protection rating
IP20
Maximum continuous voltage AC
150
Pole version
1
V10-C 0-280
Item no.
5093402
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
1
V10-C 0-320
Item no.
5093404
Protection rating
IP20
Maximum continuous voltage AC
320
Pole version
1


