Plug-in arrester, total spark gap between N and PE 255 V
Type C25BCONPE
Item no. 5095599
EAN 4012195027652



Item no. / Type
Maximum continuous voltage AC
Smallest selling unit: 30 piece
30piece
piece
Description
Plug-in total discharge gap for use between neutral lines (N) and protector (PE) Suitable for use in combination with:
• CombiController, type V 25-B+C
• SurgeController, type V 20-C
• SurgeController, type V 10-C
* Complete = Plug-in arrester and base
• CombiController, type V 25-B+C
• SurgeController, type V 20-C
• SurgeController, type V 10-C
* Complete = Plug-in arrester and base
Technical data
Technical data
| Blow-out | no |
|---|---|
| Signalling on device | Visual |
| Protection rating | IP20 |
| Nominal discharge current (8/20 µs) [N-PE] | 30 kA |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Lightning surge current (10/350 μs) | 25 kA |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 30 kA |
| Pole version | 1 |
| Max. mains-side overcurrent protection | 160 |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Maximum discharge current (8/20 μs) | 50 kA |
| Follow current quenching capacity (eff) [N-PE] | 0,1 kA |
| Response time | <100 ns |
| Maximum back-up fuse | 160 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 255V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 30 kA |
|---|
Environmental Data
0,3356 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3356 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3356 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
C25BCONPE
IP20
255
1
5095599
C 25-B+C 0
5095603
C25BCONPE
Item no.
5095599
Protection rating
IP20
Maximum continuous voltage AC
255
Pole version
1
C 25-B+C 0
Item no.
5095603


