Plug-in arrester, total spark gap between N and PE 255 V
Type C 25-B+C 0
Item no. 5095603
EAN 4012195919391



Item no. / Type
Maximum continuous voltage AC
Pole version
Smallest selling unit: 1 piece
1piece
piece
Description
Plug-in total discharge gap for use between neutral lines (N) and protector (PE) Suitable for use in combination with:
• CombiController, type V 25-B+C
• SurgeController, type V 20-C
• SurgeController, type V 10-C
* Complete = Plug-in arrester and base
• CombiController, type V 25-B+C
• SurgeController, type V 20-C
• SurgeController, type V 10-C
* Complete = Plug-in arrester and base
Technical data
Technical data
| Network form | Other |
|---|---|
| Blow-out | no |
| Signalling on device | None |
| Protection rating | IP20 |
| Nominal discharge current (8/20 µs) [N-PE] | 30 kA |
| Remote signalling | no |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Lightning surge current (10/350 μs) | 25 kA |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 30 kA |
| Pole version | N/PE |
| Installation type | On basic element |
| Max. mains-side overcurrent protection | 160 |
| Version for | 1-pole cover; 255 V |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Maximum discharge current (8/20 μs) | 50 kA |
| Follow current quenching capacity (eff) [N-PE] | 0,1 kA |
| Response time | <100 ns |
| Maximum back-up fuse | 160 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 255V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 30 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
0,35 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,35 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,35 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
C25BCONPE
IP20
255
1
5095599
C 25-B+C 0
5095603
C25BCONPE
Item no.
5095599
Protection rating
IP20
Maximum continuous voltage AC
255
Pole version
1
C 25-B+C 0
Item no.
5095603


