Plastic trunking cover, smooth
Type GK-OTGGR
Item no. 6278686
EAN 4012195666486



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Smooth trunking cover, for closing device installation trunking with 76.5 mm system opening.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 76,5 mm |
| Height | 12 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Cover mounting type | Internal |
| Protection rating IK code | IK08 |
| Version for | Smooth |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 80x2000mm |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Antibacterial treatment | no |
| Product series | Rapid 80® |
Environmental Data
0,5223 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5223 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,5223 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GK-OTGSW
2000
Jet black; RAL 9005
6278684
GK-OTGRW
2000
Pure white; RAL 9010
6278680
GK-OTGCW
2000
Cream; RAL 9001
6278681
GK-OTGLGR
2000
Light grey; RAL 7035
6278682
GK-OTGGR
2000
Stone grey; RAL 7030
6278686
Colour
GK-OTGSW
Item no.
6278684
Length
2000
Colour
Jet black; RAL 9005
GK-OTGRW
Item no.
6278680
Length
2000
Colour
Pure white; RAL 9010
GK-OTGCW
Item no.
6278681
Length
2000
Colour
Cream; RAL 9001
GK-OTGLGR
Item no.
6278682
Length
2000
Colour
Light grey; RAL 7035
GK-OTGGR
Item no.
6278686
Length
2000
Colour
Stone grey; RAL 7030


