Plastic trunking cover, fluted
Type GK-OTKRW
|Item no. 6278780
|EAN 4012195666530



Item no. / Type
6278780 / GK-OTKRW
Length
2000 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 2 m
2m
m
Description
Fluted trunking cover, for closing device installation trunking with 76.5 mm system opening.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 76,5 mm |
| Height | 12 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | no |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK08 |
| Version for | Profiled |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 80x2000mm |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rapid 80® |
Environmental Data
0,5657 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5657 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,5657 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GK-OTKRW
2000
Pure white; RAL 9010
6278780
GK-OTKRW
Item no.
6278780
Length
2000
Colour
Pure white; RAL 9010


