Plastic rivet tool KNW2
Type KNW2
|Item no. 6178529
|EAN 4012196014637



Item no. / Type
6178529 / KNW2
Smallest selling unit: 1 piece
1piece
piece
Description
Riveting tool for mounting spreading rivets of 6 mm.
Ø 6 mm
Ø 6 mm
Technical data
Technical data
| Dimension | Ø6mm |
|---|---|
| Material | Polyacetal (polyoxymethylene, polyformaldehyde) |
| Colour | Black |
Environmental Data
0,5063 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5063 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5063 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
KNW2
6178529
KNW2
Item no.
6178529

